Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

NXF6501-Q100 evaluation board

The NXF6501 evaluation board enables the evaluation of Nexperia's NXF6501 - a low noise, 1.2 A push-pull transformer driver for isolated power supplies.  The EVB can provide the isolated power supply with one positive output voltage. For easy evaluation of this EVB, the test points are added to measure the circuitry voltages.

NXF6501-Q100 evaluation board

Key features & benefits

• Input voltage range: VCC = 2.25 V to 5.5 V
• Maximum output current:
• NXF6501-Q100: 1.2 A 
• Fail safe input

Products on the board (1)

Type number Description Status Quick access
NXF6501DC-Q100 Low-noise, 1.2 A transformer driver for isolated power supplies Production

Related boards (2)

Board Description Type Quick links Shop link
NXF6505B-Q100 evaluation board NEVB-NXF6505BDA NXF6505B-Q100 evaluation board Evaluation board
NXF6505A-Q100 evaluation board NEVB-NXF6505ADA NXF6505A-Q100 evaluation board Evaluation board

Products on the board (1)

Type number Description Status Quick access
NXF6501DC-Q100 Low-noise, 1.2 A transformer driver for isolated power supplies Production

Related boards (2)

Board Description Type Quick links Shop link
NXF6505B-Q100 evaluation board NEVB-NXF6505BDA NXF6505B-Q100 evaluation board Evaluation board
NXF6505A-Q100 evaluation board NEVB-NXF6505ADA NXF6505A-Q100 evaluation board Evaluation board

Documentation (1)

File name Title Type Date
UM90033 NXF6501-Q100 Low noise, 1.2 A transformer driver for isolated power supplies evaluation board User manual 2024-07-02

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.