NXF6505A-Q100 evaluation board
The NXF6505A evaluation board enables the evaluation of Nexperia's NXF6505A - a low noise, 1.2 A push-pull transformer driver for isolated power supplies. The EVB can provide the isolated power supply with one positive output voltage. For easy evaluation of this EVB, the test points are added to measure the circuitry voltages.
Products on the board (1)
Type number | Description | Status | Quick access | |
---|---|---|---|---|
NXF6505ADA-Q100 | Low-noise, 1.2 A transformer driver for isolated power supplies | Production |
Related boards (2)
Board | Description | Type | Quick links | Shop link | |
---|---|---|---|---|---|
nxf6501-q100-evaluation-board | NXF6501-Q100 evaluation board | Evaluation board | |||
nxf6505b-q100-evaluation-board | NXF6505B-Q100 evaluation board | Evaluation board |
Products on the board (1)
Type number | Description | Status | Quick access | |
---|---|---|---|---|
NXF6505ADA-Q100 | Low-noise, 1.2 A transformer driver for isolated power supplies | Production |
Related boards (2)
Board | Description | Type | Quick links | Shop link | |
---|---|---|---|---|---|
nxf6501-q100-evaluation-board | NXF6501-Q100 evaluation board | Evaluation board | |||
nxf6505b-q100-evaluation-board | NXF6505B-Q100 evaluation board | Evaluation board |
Documentation (1)
File name | Title | Type | Date |
---|---|---|---|
UM90034 | NXF6505A-Q100 Low noise, 1.2 A transformer driver for isolated power supplies evaluation board | User manual | 2024-07-02 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.