Chemical content 1PS10SB82

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
1PS10SB82SOD882DFN1006-20.913172 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93405725031516126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.00760076.0000000.832264
PolymerFormaldehyde, polymer with (chloromethyl)oxirane and phenol9003-36-50.00104710.4700000.114655
Phenolic resinProprietary0.00135313.5300000.148165
subTotal0.010000100.0000001.095084
DieDoped siliconSilicon (Si)7440-21-30.020000100.0000002.190168
subTotal0.020000100.0000002.190168
Lead FrameCopper alloyCopper (Cu)7440-50-80.38740994.49000042.424538
Magnesium (Mg)7439-95-40.0008200.2000000.089797
Nickel (Ni)7440-02-00.0129153.1500001.414301
Silicon (Si)7440-21-30.0028290.6900000.309799
Pure metal layerGold (Au)7440-57-50.0001230.0300000.013470
Nickel (Ni)7440-02-00.0052071.2700000.570210
Palladium (Pd)7440-05-30.0006970.1700000.076327
subTotal0.410000100.00000044.898442
Mould CompoundFillerSilica -amorphous-7631-86-90.10350023.00000011.334119
Silica fused60676-86-00.27000060.00000029.567267
Flame retardantAluminium Hydroxide (Al(OH)3)21645-51-20.0135003.0000001.478363
Ion trapping agentBismuth (Bi)7440-69-90.0022500.5000000.246394
PigmentCarbon black1333-86-40.0022500.5000000.246394
PolymerEpoxy resin systemProprietary0.0315007.0000003.449514
Phenolic resinProprietary0.0270006.0000002.956727
subTotal0.450000100.00000049.278778
Post-PlatingImpurityLead (Pb)7439-92-10.0000010.0045000.000099
Non hazardousProprietary0.0000110.0555000.001216
Tin solderTin (Sn)7440-31-50.01998899.9400002.188854
subTotal0.020000100.0000002.190168
WireImpurityNon hazardousProprietary0.0000000.0100000.000035
Pure metalGold (Au)7440-57-50.00317299.9900000.347326
subTotal0.003172100.0000000.347361
total0.913172100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.