Chemical content 2PD601ARL

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
2PD601ARLSOT23TO-236AB7.660040 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340623062151012601235
9340623062351112601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.040000100.0000000.522190
subTotal0.040000100.0000000.522190
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0022940.0900000.029949
Carbon (C)7440-44-00.0010200.0400000.013311
Chromium (Cr)7440-47-30.0056080.2200000.073208
Cobalt (Co)7440-48-40.0109610.4300000.143089
Iron (Fe)7439-89-61.22301047.98000015.966107
Manganese (Mn)7439-96-50.0219210.8600000.286179
Nickel (Ni)7440-02-00.92120936.14000012.026159
Phosphorus (P)7723-14-00.0005100.0200000.006655
Silicon (Si)7440-21-30.0066270.2600000.086519
Sulphur (S)7704-34-90.0005100.0200000.006655
Pure metal layerCopper (Cu)7440-50-80.28982111.3700003.783548
Silver (Ag)7440-22-40.0655092.5700000.855208
subTotal2.549000100.00000033.276589
Mould CompoundAdditiveNon hazardousProprietary0.1414912.9000001.847131
Triphenylphosphine603-35-00.0024400.0500000.031847
FillerSilica -amorphous-7631-86-93.51288072.00000045.859813
PigmentCarbon black1333-86-40.0024400.0500000.031847
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.73185015.0000009.554128
Phenol Formaldehyde resin (generic)9003-35-40.48790010.0000006.369418
subTotal4.879000100.00000063.694184
Post-PlatingImpurityLead (Pb)7439-92-10.0000080.0045000.000109
Non hazardousProprietary0.0001030.0555000.001340
Tin solderTin (Sn)7440-31-50.18488999.9400002.413682
subTotal0.185000100.0000002.415131
WirePure metalCopper (Cu)7440-50-80.007040100.0000000.091909
subTotal0.007040100.0000000.091909
total7.660040100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.