Chemical content 2PD602ASL

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
2PD602ASLSOT23TO-236AB7.729593 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93406231521510126030 s123520 s3
93406231523511126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.110000100.0000001.423102
subTotal0.110000100.0000001.423102
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0022940.0900000.029679
Carbon (C)7440-44-00.0010200.0400000.013191
Chromium (Cr)7440-47-30.0056080.2200000.072550
Cobalt (Co)7440-48-40.0109610.4300000.141802
Iron (Fe)7439-89-61.22301047.98000015.822440
Manganese (Mn)7439-96-50.0219210.8600000.283604
Nickel (Ni)7440-02-00.92120936.14000011.917944
Phosphorus (P)7723-14-00.0005100.0200000.006595
Silicon (Si)7440-21-30.0066270.2600000.085741
Sulphur (S)7704-34-90.0005100.0200000.006595
Pure metal layerCopper (Cu)7440-50-80.28982111.3700003.749503
Silver (Ag)7440-22-40.0655092.5700000.847513
subTotal2.549000100.00000032.977157
Mould CompoundAdditiveNon hazardousProprietary0.1414912.9000001.830510
Triphenylphosphine603-35-00.0024400.0500000.031561
FillerSilica -amorphous-7631-86-93.51288072.00000045.447154
PigmentCarbon black1333-86-40.0024400.0500000.031561
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.73185015.0000009.468157
Phenol Formaldehyde resin (generic)9003-35-40.48790010.0000006.312105
subTotal4.879000100.00000063.121047
Post-PlatingImpurityLead (Pb)7439-92-10.0000080.0045000.000108
Non hazardousProprietary0.0001030.0555000.001328
Tin solderTin (Sn)7440-31-50.18488999.9400002.391963
subTotal0.185000100.0000002.393399
WirePure metalCopper (Cu)7440-50-80.006593100.0000000.085299
subTotal0.006593100.0000000.085299
total7.729593100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.