Chemical content 74ABT08D

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74ABT08DSOT108-1SO14123.232435 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93520705011814126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.07790077.9000000.063214
PolymerAcrylic resinProprietary0.01520015.2000000.012334
Resin systemProprietary0.0069006.9000000.005599
subTotal0.100000100.0000000.081147
DieDoped siliconSilicon (Si)7440-21-30.244126100.0000000.198102
subTotal0.244126100.0000000.198102
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-843.41313897.47000035.228662
Iron (Fe)7439-89-61.0689602.4000000.867434
Phosphorus (P)7723-14-00.0133620.0300000.010843
Zinc (Zn)7440-66-60.0445400.1000000.036143
subTotal44.540000100.00000036.143082
Mould CompoundFillerSilica -amorphous-7631-86-90.4655400.6000000.377774
Silica fused60676-86-060.77624778.33000049.318385
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-84.7329906.1000003.840702
PigmentCarbon black1333-86-40.1551800.2000000.125925
PolymerEpoxy resin systemProprietary6.8760268.8620005.579721
Phenolic resinProprietary4.5840175.9080003.719814
subTotal77.590000100.00000062.962320
Pre-PlatingPure metal layerGold (Au)7440-57-50.0067001.0000000.005437
Nickel (Ni)7440-02-00.64990097.0000000.527377
Palladium (Pd)7440-05-30.0134002.0000000.010874
subTotal0.670000100.0000000.543688
WirePure metalCopper (Cu)7440-50-80.088310100.0000000.071661
subTotal0.088310100.0000000.071661
total123.232435100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.