Chemical content 74ABT245D

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74ABT245DSOT163-1SO20665.614132 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9350275306231612601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.04674077.9000000.007022
PolymerAcrylic resinProprietary0.00912015.2000000.001370
Resin systemProprietary0.0041406.9000000.000622
subTotal0.060000100.0000000.009014
DieDoped siliconSilicon (Si)7440-21-30.793628100.0000000.119232
subTotal0.793628100.0000000.119232
Lead FrameCopper alloyCopper (Cu)7440-50-8130.81684696.09700019.653556
Iron (Fe)7439-89-63.1541322.3170000.473868
Lead (Pb)7439-92-10.0061260.0045000.000920
Phosphorus (P)7723-14-00.1102650.0810000.016566
Zinc (Zn)7440-66-60.1674400.1230000.025156
Pure metal layerGold (Au)7440-57-50.0374360.0275000.005624
Nickel (Ni)7440-02-01.7417831.2795000.261681
Palladium (Pd)7440-05-30.0667040.0490000.010021
Silver (Ag)7440-22-40.0292680.0215000.004397
subTotal136.130000100.00000020.451789
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-8130.86322297.47000019.660523
Iron (Fe)7439-89-63.2222402.4000000.484100
Phosphorus (P)7723-14-00.0402780.0300000.006051
Zinc (Zn)7440-66-60.1342600.1000000.020171
subTotal134.260000100.00000020.170846
Mould CompoundFillerSilica -amorphous-7631-86-92.3652600.6000000.355350
Silica fused60676-86-0308.78469378.33000046.390946
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-824.0468106.1000003.612725
PigmentCarbon black1333-86-40.7884200.2000000.118450
PolymerEpoxy resin systemProprietary34.9348908.8620005.248520
Phenolic resinProprietary23.2899275.9080003.499013
subTotal394.210000100.00000059.225005
WirePure metalCopper (Cu)7440-50-80.160504100.0000000.024114
subTotal0.160504100.0000000.024114
total665.614132100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.