Chemical content 74ABT245PW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74ABT245PWSOT360-1TSSOP2069.003145 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93517643011815126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.06232077.9000000.090315
PolymerAcrylic resinProprietary0.01216015.2000000.017622
Resin systemProprietary0.0055206.9000000.008000
subTotal0.080000100.0000000.115937
DieDoped siliconSilicon (Si)7440-21-30.566877100.0000000.821524
subTotal0.566877100.0000000.821524
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-829.82582097.47000043.223856
Iron (Fe)7439-89-60.7344002.4000001.064299
Phosphorus (P)7723-14-00.0091800.0300000.013304
Zinc (Zn)7440-66-60.0306000.1000000.044346
subTotal30.600000100.00000044.345805
Mould CompoundFillerSilica -amorphous-7631-86-90.2230800.6000000.323290
Silica fused60676-86-029.12309478.33000042.205459
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-82.2679806.1000003.286778
PigmentCarbon black1333-86-40.0743600.2000000.107763
PolymerEpoxy resin systemProprietary3.2948928.8620004.774988
Phenolic resinProprietary2.1965945.9080003.183325
subTotal37.180000100.00000053.881602
Pre-PlatingPure metal layerGold (Au)7440-57-50.0046001.0000000.006666
Nickel (Ni)7440-02-00.44620097.0000000.646637
Palladium (Pd)7440-05-30.0092002.0000000.013333
subTotal0.460000100.0000000.666636
WirePure metalCopper (Cu)7440-50-80.116268100.0000000.168497
subTotal0.116268100.0000000.168497
total69.003145100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.