Chemical content 74AHC123APW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AHC123APWSOT403-1TSSOP1652.889356 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93526556411813126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.11685077.9000000.220933
PolymerAcrylic resinProprietary0.02280015.2000000.043109
Resin systemProprietary0.0103506.9000000.019569
subTotal0.150000100.0000000.283611
DieDoped siliconSilicon (Si)7440-21-30.234899100.0000000.444133
subTotal0.234899100.0000000.444133
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-819.89362797.47000037.613668
Iron (Fe)7439-89-60.4898402.4000000.926160
Phosphorus (P)7723-14-00.0061230.0300000.011577
Zinc (Zn)7440-66-60.0204100.1000000.038590
subTotal20.410000100.00000038.589995
Mould CompoundFillerSilica -amorphous-7631-86-90.1900800.6000000.359392
Silica fused60676-86-024.81494478.33000046.918597
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-81.9324806.1000003.653816
PigmentCarbon black1333-86-40.0633600.2000000.119797
PolymerEpoxy resin systemProprietary2.8074828.8620005.308217
Phenolic resinProprietary1.8716545.9080003.538811
subTotal31.680000100.00000059.898631
Pre-PlatingPure metal layerGold (Au)7440-57-50.0030001.0000000.005672
Nickel (Ni)7440-02-00.29100097.0000000.550205
Palladium (Pd)7440-05-30.0060002.0000000.011344
subTotal0.300000100.0000000.567222
WirePure metalCopper (Cu)7440-50-80.114458100.0000000.216409
subTotal0.114458100.0000000.216409
total52.889356100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.