Chemical content 74AHC125PW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AHC125PWSOT402-1TSSOP1451.642553 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93526276311818126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0020001.0000000.003873
FillerSilver (Ag)7440-22-40.15000075.0000000.290458
PolymerAcrylic resinProprietary0.0120006.0000000.023237
Resin systemProprietary0.03600018.0000000.069710
subTotal0.200000100.0000000.387278
DieDoped siliconSilicon (Si)7440-21-30.151104100.0000000.292596
subTotal0.151104100.0000000.292596
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-827.29160097.47000052.847116
Iron (Fe)7439-89-60.6720002.4000001.301252
Phosphorus (P)7723-14-00.0084000.0300000.016266
Zinc (Zn)7440-66-60.0280000.1000000.054219
subTotal28.000000100.00000054.218853
Mould CompoundFillerSilica -amorphous-7631-86-90.1320000.6000000.255603
Silica fused60676-86-017.23260078.33000033.368993
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-81.3420006.1000002.598632
PigmentCarbon black1333-86-40.0440000.2000000.085201
PolymerEpoxy resin systemProprietary1.9496408.8620003.775259
Phenolic resinProprietary1.2997605.9080002.516839
subTotal22.000000100.00000042.600528
Pre-PlatingPure metal layerGold (Au)7440-57-50.0120001.0000000.023237
Nickel (Ni)7440-02-01.16400097.0000002.253955
Palladium (Pd)7440-05-30.0240002.0000000.046473
subTotal1.200000100.0000002.323665
WirePure metalCopper (Cu)7440-50-80.091449100.0000000.177081
subTotal0.091449100.0000000.177081
total51.642553100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.