Chemical content 74AHC126BQ

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AHC126BQSOT762-1DHVQFN1422.013124 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93528962111510126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0011801.0000000.005360
FillerSilver (Ag)7440-22-40.08850075.0000000.402033
PolymerAcrylic resinProprietary0.0070806.0000000.032163
Resin systemProprietary0.02124018.0000000.096488
subTotal0.118000100.0000000.536044
DieDoped siliconSilicon (Si)7440-21-30.398290100.0000001.809331
subTotal0.398290100.0000001.809331
Lead FrameCopper alloyCopper (Cu)7440-50-88.42668296.19500038.280264
Iron (Fe)7439-89-60.2055182.3461000.933617
Phosphorus (P)7723-14-00.0026460.0302000.012018
Zinc (Zn)7440-66-60.0088910.1015000.040391
Pure metal layerGold (Au)7440-57-50.0026460.0302000.012018
Nickel (Ni)7440-02-00.1069161.2205000.485691
Palladium (Pd)7440-05-30.0049060.0560000.022285
Silver (Ag)7440-22-40.0017960.0205000.008158
subTotal8.760000100.00000039.794443
Mould CompoundAdditiveNon hazardousProprietary0.3785502.9840001.719657
FillerSilica -amorphous-7631-86-90.4427413.4900002.011261
Silica fused60676-86-010.76026584.82000048.881137
Flame retardantFlame retardant, organic phosphorus compoundProprietary0.1271141.0020000.577445
PigmentCarbon black1333-86-40.0208050.1640000.094512
Polymer3,3',5,5'-Tetramethyl-4,4'-dihydroxybiphenyl diglycidyl ether homopolymer89118-70-70.4695093.7010002.132859
Epoxy resin systemProprietary0.2012001.5860000.914000
Phenolic resinProprietary0.2858162.2530001.298387
subTotal12.686000100.00000057.629258
WirePure metalCopper (Cu)7440-50-80.04908096.5500000.222959
Pure metal layerGold (Au)7440-57-50.0001780.3500000.000808
Palladium (Pd)7440-05-30.0015763.1000000.007159
subTotal0.050834100.0000000.230926
total22.013124100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.