Chemical content 74AHC126PW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AHC126PWSOT402-1TSSOP1452.033210 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93526276911812126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.03116077.9000000.059885
PolymerAcrylic resinProprietary0.00608015.2000000.011685
Resin systemProprietary0.0027606.9000000.005304
subTotal0.040000100.0000000.076874
DieDoped siliconSilicon (Si)7440-21-30.398290100.0000000.765454
subTotal0.398290100.0000000.765454
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-819.04563897.47000036.602850
Iron (Fe)7439-89-60.4689602.4000000.901271
Phosphorus (P)7723-14-00.0058620.0300000.011266
Zinc (Zn)7440-66-60.0195400.1000000.037553
subTotal19.540000100.00000037.552940
Mould CompoundFillerSilica -amorphous-7631-86-90.1900800.6000000.365305
Silica fused60676-86-024.81494478.33000047.690588
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-81.9324806.1000003.713936
PigmentCarbon black1333-86-40.0633600.2000000.121768
PolymerEpoxy resin systemProprietary2.8074828.8620005.395557
Phenolic resinProprietary1.8716545.9080003.597038
subTotal31.680000100.00000060.884193
Pre-PlatingPure metal layerGold (Au)7440-57-50.0029001.0000000.005573
Nickel (Ni)7440-02-00.28130097.0000000.540616
Palladium (Pd)7440-05-30.0058002.0000000.011147
subTotal0.290000100.0000000.557336
WirePure metalCopper (Cu)7440-50-80.084920100.0000000.163203
subTotal0.084920100.0000000.163203
total52.033210100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.