Chemical content 74AHC157PW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AHC157PWSOT403-1TSSOP1653.003801 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93526399911814126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.11685077.9000000.220456
PolymerAcrylic resinProprietary0.02280015.2000000.043016
Resin systemProprietary0.0103506.9000000.019527
subTotal0.150000100.0000000.282999
DieDoped siliconSilicon (Si)7440-21-30.356210100.0000000.672047
subTotal0.356210100.0000000.672047
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-819.89362797.47000037.532454
Iron (Fe)7439-89-60.4898402.4000000.924160
Phosphorus (P)7723-14-00.0061230.0300000.011552
Zinc (Zn)7440-66-60.0204100.1000000.038507
subTotal20.410000100.00000038.506672
Mould CompoundFillerSilica -amorphous-7631-86-90.1900800.6000000.358616
Silica fused60676-86-024.81494478.33000046.817291
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-81.9324806.1000003.645927
PigmentCarbon black1333-86-40.0633600.2000000.119539
PolymerEpoxy resin systemProprietary2.8074828.8620005.296755
Phenolic resinProprietary1.8716545.9080003.531170
subTotal31.680000100.00000059.769298
Pre-PlatingPure metal layerGold (Au)7440-57-50.0030001.0000000.005660
Nickel (Ni)7440-02-00.29100097.0000000.549017
Palladium (Pd)7440-05-30.0060002.0000000.011320
subTotal0.300000100.0000000.565997
WirePure metalCopper (Cu)7440-50-80.107590100.0000000.202986
subTotal0.107590100.0000000.202986
total53.003801100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.