Chemical content 74AHC1G08GW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AHC1G08GWSOT353-1UMT55.492837 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93526275512518126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.00729075.0000000.132718
PolymerResin systemProprietary0.00243025.0000000.044239
subTotal0.009720100.0000000.176958
DieDoped siliconSilicon (Si)7440-21-30.080385100.0000001.463451
subTotal0.080385100.0000001.463451
Lead FrameCopper alloyCopper (Cu)7440-50-81.90774896.84000034.731560
Iron (Fe)7439-89-60.0455072.3100000.828479
Lead (Pb)7439-92-10.0001970.0100000.003586
Phosphorus (P)7723-14-00.0013790.0700000.025105
Zinc (Zn)7440-66-60.0023640.1200000.043038
Pure metal layerSilver (Ag)7440-22-40.0128050.6500000.233122
subTotal1.970000100.00000035.864891
Mould CompoundFillerSilica -amorphous-7631-86-91.09067735.07000019.856351
Silica fused60676-86-01.36342443.84000024.821854
PigmentCarbon black1333-86-40.0077750.2500000.141548
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.31100010.0000005.661919
Phenol Formaldehyde resin (generic)9003-35-40.3091349.9400005.627948
Polyethylene (PE) -wax-9002-88-40.0279900.9000000.509573
subTotal3.110000100.00000056.619193
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000090.0030000.000169
Bismuth (Bi)7440-69-90.0000030.0010000.000056
Copper (Cu)7440-50-80.0000030.0010000.000056
Lead (Pb)7439-92-10.0000160.0050000.000282
Tin solderTin (Sn)7440-31-50.30996999.9900005.643149
subTotal0.310000100.0000005.643714
WireImpurityNon hazardousProprietary0.0000010.0100000.000023
Pure metalCopper (Cu)7440-50-80.01273099.9900000.231762
subTotal0.012732100.0000000.231786
total5.492837100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.