Chemical content 74AHC1G4210GW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AHC1G4210GWSOT353-1UMT55.509023 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93530709112511126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.00729075.0000000.132328
PolymerResin systemProprietary0.00243025.0000000.044109
subTotal0.009720100.0000000.176438
DieDoped siliconSilicon (Si)7440-21-30.092781100.0000001.684157
subTotal0.092781100.0000001.684157
Lead FrameCopper alloyCopper (Cu)7440-50-81.90774896.84000034.629516
Iron (Fe)7439-89-60.0455072.3100000.826045
Lead (Pb)7439-92-10.0001970.0100000.003576
Phosphorus (P)7723-14-00.0013790.0700000.025032
Zinc (Zn)7440-66-60.0023640.1200000.042911
Pure metal layerSilver (Ag)7440-22-40.0128050.6500000.232437
subTotal1.970000100.00000035.759517
Mould CompoundFillerSilica -amorphous-7631-86-91.09067735.07000019.798011
Silica fused60676-86-01.36342443.84000024.748926
PigmentCarbon black1333-86-40.0077750.2500000.141132
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.31100010.0000005.645284
Phenol Formaldehyde resin (generic)9003-35-40.3091349.9400005.611412
Polyethylene (PE) -wax-9002-88-40.0279900.9000000.508076
subTotal3.110000100.00000056.452841
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000090.0030000.000169
Bismuth (Bi)7440-69-90.0000030.0010000.000056
Copper (Cu)7440-50-80.0000030.0010000.000056
Lead (Pb)7439-92-10.0000160.0050000.000281
Tin solderTin (Sn)7440-31-50.30996999.9900005.626569
subTotal0.310000100.0000005.627132
WireImpurityNon hazardousProprietary0.0000020.0100000.000030
Pure metalCopper (Cu)7440-50-80.01652199.9900000.299893
subTotal0.016523100.0000000.299923
total5.509023100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.