Chemical content 74AHC1G66GV

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AHC1G66GVSOT753SO510.402955 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93527166912518126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.00750075.0000000.072095
PolymerResin systemProprietary0.00250025.0000000.024032
subTotal0.010000100.0000000.096127
DieDoped siliconSilicon (Si)7440-21-30.080385100.0000000.772713
subTotal0.080385100.0000000.772713
Lead FrameCopper alloyCopper (Cu)7440-50-83.19065694.96000030.670670
Iron (Fe)7439-89-60.0856802.5500000.823612
Lead (Pb)7439-92-10.0010080.0300000.009690
Phosphorus (P)7723-14-00.0050400.1500000.048448
Tin (Sn)7440-31-50.0067200.2000000.064597
Pure metal layerSilver (Ag)7440-22-40.0708962.1100000.681499
subTotal3.360000100.00000032.298515
Mould CompoundFillerSilica fused60676-86-04.60080071.00000044.225895
PigmentCarbon black1333-86-40.0194400.3000000.186870
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-21.27656019.70000012.271129
Phenolic resinProprietary0.5832009.0000005.606099
subTotal6.480000100.00000062.289994
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000130.0030000.000127
Bismuth (Bi)7440-69-90.0000040.0010000.000042
Copper (Cu)7440-50-80.0000040.0010000.000042
Lead (Pb)7439-92-10.0000220.0050000.000211
Tin solderTin (Sn)7440-31-50.43995699.9900004.229145
subTotal0.440000100.0000004.229567
WireGold alloyGold (Au)7440-57-50.03224499.0000000.309953
Palladium (Pd)7440-05-30.0003261.0000000.003131
subTotal0.032570100.0000000.313084
total10.402955100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.