Chemical content 74AHC244D

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AHC244DSOT163-1SO20511.753979 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352620011181412601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.1300001.0000000.025403
FillerSilver (Ag)7440-22-49.75000075.0000001.905212
PolymerAcrylic resinProprietary0.7800006.0000000.152417
Resin systemProprietary2.34000018.0000000.457251
subTotal13.000000100.0000002.540283
DieDoped siliconSilicon (Si)7440-21-30.339539100.0000000.066348
subTotal0.339539100.0000000.066348
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-8151.07850097.47000029.521705
Iron (Fe)7439-89-63.7200002.4000000.726912
Phosphorus (P)7723-14-00.0465000.0300000.009086
Zinc (Zn)7440-66-60.1550000.1000000.030288
subTotal155.000000100.00000030.287991
Mould CompoundFillerSilica -amorphous-7631-86-92.0400000.6000000.398629
Silica fused60676-86-0266.32200078.33000052.041022
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-820.7400006.1000004.052729
PigmentCarbon black1333-86-40.6800000.2000000.132876
PolymerEpoxy resin systemProprietary30.1308008.8620005.887751
Phenolic resinProprietary20.0872005.9080003.925167
subTotal340.000000100.00000066.438174
Pre-PlatingPure metal layerGold (Au)7440-57-50.0320001.0000000.006253
Nickel (Ni)7440-02-03.10400097.0000000.606541
Palladium (Pd)7440-05-30.0640002.0000000.012506
subTotal3.200000100.0000000.625300
WirePure metalCopper (Cu)7440-50-80.214440100.0000000.041903
subTotal0.214440100.0000000.041903
total511.753979100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.