Chemical content 74AHCT08D

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AHCT08DSOT108-1SO14123.199311 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93526267611817126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.07790077.9000000.063231
PolymerAcrylic resinProprietary0.01520015.2000000.012338
Resin systemProprietary0.0069006.9000000.005601
subTotal0.100000100.0000000.081169
DieDoped siliconSilicon (Si)7440-21-30.211546100.0000000.171710
subTotal0.211546100.0000000.171710
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-843.41313897.47000035.238134
Iron (Fe)7439-89-61.0689602.4000000.867667
Phosphorus (P)7723-14-00.0133620.0300000.010846
Zinc (Zn)7440-66-60.0445400.1000000.036153
subTotal44.540000100.00000036.152800
Mould CompoundFillerSilica -amorphous-7631-86-90.4655400.6000000.377875
Silica fused60676-86-060.77624778.33000049.331645
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-84.7329906.1000003.841734
PigmentCarbon black1333-86-40.1551800.2000000.125958
PolymerEpoxy resin systemProprietary6.8760268.8620005.581221
Phenolic resinProprietary4.5840175.9080003.720814
subTotal77.590000100.00000062.979248
Pre-PlatingPure metal layerGold (Au)7440-57-50.0067001.0000000.005438
Nickel (Ni)7440-02-00.64990097.0000000.527519
Palladium (Pd)7440-05-30.0134002.0000000.010877
subTotal0.670000100.0000000.543834
WirePure metalCopper (Cu)7440-50-80.087765100.0000000.071238
subTotal0.087765100.0000000.071238
total123.199311100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.