Chemical content 74AHCT125D

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AHCT125DSOT108-1SO14136.038868 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93526276411821126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0250001.0000000.018377
FillerSilver (Ag)7440-22-41.87500075.0000001.378283
PolymerAcrylic resinProprietary0.1500006.0000000.110263
Resin systemProprietary0.45000018.0000000.330788
subTotal2.500000100.0000001.837710
DieDoped siliconSilicon (Si)7440-21-30.151104100.0000000.111074
subTotal0.151104100.0000000.111074
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-863.35550097.47000046.571617
Iron (Fe)7439-89-61.5600002.4000001.146731
Phosphorus (P)7723-14-00.0195000.0300000.014334
Zinc (Zn)7440-66-60.0650000.1000000.047780
subTotal65.000000100.00000047.780462
Mould CompoundFillerSilica -amorphous-7631-86-90.4080000.6000000.299914
Silica fused60676-86-053.26440078.33000039.153810
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-84.1480006.1000003.049129
PigmentCarbon black1333-86-40.1360000.2000000.099971
PolymerEpoxy resin systemProprietary6.0261608.8620004.429734
Phenolic resinProprietary4.0174405.9080002.953156
subTotal68.000000100.00000049.985714
Pre-PlatingPure metal layerGold (Au)7440-57-50.0030001.0000000.002205
Nickel (Ni)7440-02-00.29100097.0000000.213909
Palladium (Pd)7440-05-30.0060002.0000000.004411
subTotal0.300000100.0000000.220525
WirePure metalCopper (Cu)7440-50-80.087764100.0000000.064514
subTotal0.087764100.0000000.064514
total136.038868100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.