Chemical content 74AHCT14PW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AHCT14PWSOT402-1TSSOP1451.792553 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93526276111817126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.03116077.9000000.060163
PolymerAcrylic resinProprietary0.00608015.2000000.011739
Resin systemProprietary0.0027606.9000000.005329
subTotal0.040000100.0000000.077231
DieDoped siliconSilicon (Si)7440-21-30.151104100.0000000.291749
subTotal0.151104100.0000000.291749
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-819.04563897.47000036.772928
Iron (Fe)7439-89-60.4689602.4000000.905458
Phosphorus (P)7723-14-00.0058620.0300000.011318
Zinc (Zn)7440-66-60.0195400.1000000.037727
subTotal19.540000100.00000037.727432
Mould CompoundFillerSilica -amorphous-7631-86-90.1900800.6000000.367003
Silica fused60676-86-024.81494478.33000047.912185
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-81.9324806.1000003.731193
PigmentCarbon black1333-86-40.0633600.2000000.122334
PolymerEpoxy resin systemProprietary2.8074828.8620005.420628
Phenolic resinProprietary1.8716545.9080003.613752
subTotal31.680000100.00000061.167095
Pre-PlatingPure metal layerGold (Au)7440-57-50.0029001.0000000.005599
Nickel (Ni)7440-02-00.28130097.0000000.543128
Palladium (Pd)7440-05-30.0058002.0000000.011199
subTotal0.290000100.0000000.559926
WirePure metalCopper (Cu)7440-50-80.091449100.0000000.176568
subTotal0.091449100.0000000.176568
total51.792553100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.