Chemical content 74AHCT1G02GW-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AHCT1G02GW-Q100SOT353-1UMT55.672837 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9353006991257126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.00729075.0000000.128507
PolymerResin systemProprietary0.00243025.0000000.042836
subTotal0.009720100.0000000.171343
DieDoped siliconSilicon (Si)7440-21-30.080385100.0000001.417016
subTotal0.080385100.0000001.417016
Lead FrameCopper alloyCopper (Cu)7440-50-81.90774896.84000033.629523
Iron (Fe)7439-89-60.0455072.3100000.802191
Lead (Pb)7439-92-10.0001970.0100000.003473
Phosphorus (P)7723-14-00.0013790.0700000.024309
Zinc (Zn)7440-66-60.0023640.1200000.041672
Pure metal layerSilver (Ag)7440-22-40.0128050.6500000.225725
subTotal1.970000100.00000034.726892
Mould CompoundFillerSilica -amorphous-7631-86-90.46060014.0000008.119394
Silica fused60676-86-02.32175370.57000040.927546
PigmentCarbon black1333-86-40.0065800.2000000.115991
PolymerEpoxy resin systemProprietary0.3056419.2900005.387798
Phenolic resinProprietary0.1954265.9400003.444943
subTotal3.290000100.00000057.995673
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000090.0030000.000164
Bismuth (Bi)7440-69-90.0000030.0010000.000055
Copper (Cu)7440-50-80.0000030.0010000.000055
Lead (Pb)7439-92-10.0000160.0050000.000273
Tin solderTin (Sn)7440-31-50.30996999.9900005.464091
subTotal0.310000100.0000005.464638
WireImpurityNon hazardousProprietary0.0000010.0100000.000022
Pure metalCopper (Cu)7440-50-80.01273099.9900000.224408
subTotal0.012732100.0000000.224431
total5.672837100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.