Chemical content 74AHCT1G04GW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AHCT1G04GWSOT353-1UMT55.474818 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93526275212518126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.00729075.0000000.133155
PolymerResin systemProprietary0.00243025.0000000.044385
subTotal0.009720100.0000000.177540
DieDoped siliconSilicon (Si)7440-21-30.065356100.0000001.193766
subTotal0.065356100.0000001.193766
Lead FrameCopper alloyCopper (Cu)7440-50-81.90774896.84000034.845871
Iron (Fe)7439-89-60.0455072.3100000.831206
Lead (Pb)7439-92-10.0001970.0100000.003598
Phosphorus (P)7723-14-00.0013790.0700000.025188
Zinc (Zn)7440-66-60.0023640.1200000.043180
Pure metal layerSilver (Ag)7440-22-40.0128050.6500000.233889
subTotal1.970000100.00000035.982931
Mould CompoundFillerSilica -amorphous-7631-86-91.09067735.07000019.921703
Silica fused60676-86-01.36342443.84000024.903549
PigmentCarbon black1333-86-40.0077750.2500000.142014
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.31100010.0000005.680554
Phenol Formaldehyde resin (generic)9003-35-40.3091349.9400005.646471
Polyethylene (PE) -wax-9002-88-40.0279900.9000000.511250
subTotal3.110000100.00000056.805541
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000090.0030000.000170
Bismuth (Bi)7440-69-90.0000030.0010000.000057
Copper (Cu)7440-50-80.0000030.0010000.000057
Lead (Pb)7439-92-10.0000160.0050000.000283
Tin solderTin (Sn)7440-31-50.30996999.9900005.661722
subTotal0.310000100.0000005.662289
WireImpurityNon hazardousProprietary0.0000010.0100000.000018
Pure metalCopper (Cu)7440-50-80.00974099.9900000.177910
subTotal0.009741100.0000000.177927
total5.474818100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.