Chemical content 74AHCT1G126GM

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AHCT1G126GMSOT886XSON61.909981 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352855291328126030 s123520 s3
9352855291156126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped SiliconSilicon (Si)7440-21-30.055204100.0000002.890266
subTotal0.055204100.0000002.890266
ComponentAdditiveNon hazardousProprietary0.0002505.0000000.013089
FillerBisphenol A-epichlorohydrin resin25068-38-60.0002505.0000000.013089
Silica -amorphous-7631-86-90.00250050.0000000.130891
PolymerEpoxy resin systemProprietary0.00150030.0000000.078535
Phenol Formaldehyde resin (generic)9003-35-40.00050010.0000000.026178
subTotal0.005000100.0000000.261783
Lead FrameCopper alloyCopper (Cu)7440-50-80.72961794.51000038.200233
Magnesium (Mg)7439-95-40.0011580.1500000.060629
Nickel (Ni)7440-02-00.0227742.9500001.192368
Silicon (Si)7440-21-30.0049410.6400000.258683
Pure metal layerGold (Au)7440-57-50.0001540.0200000.008084
Nickel (Ni)7440-02-00.0126611.6400000.662876
Palladium (Pd)7440-05-30.0006950.0900000.036377
subTotal0.772000100.00000040.419250
Mould CompoundAdditiveNon hazardousProprietary0.0043660.4100000.228615
FillerSilica -amorphous-7631-86-90.0030880.2900000.161703
Silica fused60676-86-00.91749886.15000048.036996
HardenerPhenolic resinProprietary0.0456884.2900002.392092
PigmentCarbon black1333-86-40.0020240.1900000.105943
PolymerEpoxy resin systemProprietary0.0923368.6700004.834367
subTotal1.065000100.00000055.759717
WireImpurityNon hazardousProprietary0.0000010.0100000.000067
Pure metalCopper (Cu)7440-50-80.01232996.4900000.645503
Pure metal layerGold (Au)7440-57-50.0000640.5000000.003345
Palladium (Pd)7440-05-30.0003833.0000000.020070
subTotal0.012777100.0000000.668984
total1.909981100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.