Chemical content 74AHCT240PW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AHCT240PWSOT360-1TSSOP2079.832990 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352826291189126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.05943077.9000000.074443
PolymerAcrylic resinProprietary0.01159615.2000000.014525
Resin systemProprietary0.0052646.9000000.006594
subTotal0.076290100.0000000.095562
DieDoped siliconSilicon (Si)7440-21-30.341881100.0000000.428245
subTotal0.341881100.0000000.428245
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-829.14353097.47000036.505623
Iron (Fe)7439-89-60.7176002.4000000.898877
Phosphorus (P)7723-14-00.0089700.0300000.011236
Zinc (Zn)7440-66-60.0299000.1000000.037453
subTotal29.900000100.00000037.453188
Mould CompoundFillerSilica -amorphous-7631-86-90.2917200.6000000.365413
Silica fused60676-86-038.08404678.33000047.704647
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-82.9658206.1000003.715031
PigmentCarbon black1333-86-40.0972400.2000000.121804
PolymerEpoxy resin systemProprietary4.3087048.8620005.397148
Phenolic resinProprietary2.8724705.9080003.598098
subTotal48.620000100.00000060.902141
Pre-PlatingPure metal layerGold (Au)7440-57-50.0075901.0000000.009507
Nickel (Ni)7440-02-00.73623097.0000000.922213
Palladium (Pd)7440-05-30.0151802.0000000.019015
subTotal0.759000100.0000000.950735
WirePure metalCopper (Cu)7440-50-80.135819100.0000000.170129
subTotal0.135819100.0000000.170129
total79.832990100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.