Chemical content 74AHCT2G08DC-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AHCT2G08DC-Q100SOT765-1VSSOP89.977562 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935302892125812601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0003581.0000000.003592
FillerSilver (Ag)7440-22-40.02688075.0000000.269404
PolymerAcrylic resinProprietary0.0021506.0000000.021552
Resin systemProprietary0.00645118.0000000.064657
subTotal0.035840100.0000000.359206
DieDoped siliconSilicon (Si)7440-21-30.125902100.0000001.261847
subTotal0.125902100.0000001.261847
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-83.39855097.00000034.061930
Nickel (Ni)7440-02-00.1051103.0000001.053462
subTotal3.503660100.00000035.115392
Mould CompoundFillerSilica -amorphous-7631-86-90.0370940.6000000.371772
Silica fused60676-86-04.84259678.33000048.534858
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-80.3771206.1000003.779684
PigmentCarbon black1333-86-40.0123650.2000000.123924
PolymerEpoxy resin systemProprietary0.5478758.8620005.491075
Phenolic resinProprietary0.3652505.9080003.660717
subTotal6.182300100.00000061.962030
Pre-PlatingPure metal layerGold (Au)7440-57-50.0030883.0000000.030954
Nickel (Ni)7440-02-00.09502392.3000000.952365
Palladium (Pd)7440-05-30.0031913.1000000.031986
Silver (Ag)7440-22-40.0016471.6000000.016509
subTotal0.102950100.0000001.031815
WirePure metalCopper (Cu)7440-50-80.026910100.0000000.269705
subTotal0.026910100.0000000.269705
total9.977562100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.