Chemical content 74AHCT2G241DC

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AHCT2G241DCSOT765-1VSSOP89.974253 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352751371251212601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0003581.0000000.003593
FillerSilver (Ag)7440-22-40.02688075.0000000.269494
PolymerAcrylic resinProprietary0.0021506.0000000.021560
Resin systemProprietary0.00645118.0000000.064679
subTotal0.035840100.0000000.359325
DieDoped siliconSilicon (Si)7440-21-30.123175100.0000001.234934
subTotal0.123175100.0000001.234934
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-83.39855097.00000034.073230
Nickel (Ni)7440-02-00.1051103.0000001.053811
subTotal3.503660100.00000035.127042
Mould CompoundFillerSilica -amorphous-7631-86-90.0370940.6000000.371896
Silica fused60676-86-04.84259678.33000048.550960
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-80.3771206.1000003.780938
PigmentCarbon black1333-86-40.0123650.2000000.123965
PolymerEpoxy resin systemProprietary0.5478758.8620005.492897
Phenolic resinProprietary0.3652505.9080003.661931
subTotal6.182300100.00000061.982587
Pre-PlatingPure metal layerGold (Au)7440-57-50.0030883.0000000.030965
Nickel (Ni)7440-02-00.09502392.3000000.952681
Palladium (Pd)7440-05-30.0031913.1000000.031997
Silver (Ag)7440-22-40.0016471.6000000.016515
subTotal0.102950100.0000001.032157
WirePure metalCopper (Cu)7440-50-80.026328100.0000000.263960
subTotal0.026328100.0000000.263960
total9.974253100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.