Chemical content 74AHCT86BQ

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AHCT86BQSOT762-1DHVQFN1418.147253 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93528554811511126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0002331.0000000.001282
FillerSilver (Ag)7440-22-40.01744575.0000000.096130
PolymerAcrylic resinProprietary0.0013966.0000000.007690
Resin systemProprietary0.00418718.0000000.023071
subTotal0.023260100.0000000.128174
DieDoped siliconSilicon (Si)7440-21-30.398290100.0000002.194769
subTotal0.398290100.0000002.194769
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-86.80297297.47000037.487615
Iron (Fe)7439-89-60.1675092.4000000.923056
Phosphorus (P)7723-14-00.0020940.0300000.011538
Zinc (Zn)7440-66-60.0069800.1000000.038461
subTotal6.979555100.00000038.460670
Mould CompoundAdditiveNon hazardousProprietary0.3139172.9840001.729831
FillerSilica -amorphous-7631-86-90.3671483.4900002.023160
Silica fused60676-86-08.92306484.82000049.170329
Flame retardantFlame retardant, organic phosphorus compoundProprietary0.1054101.0020000.580861
PigmentCarbon black1333-86-40.0172530.1640000.095071
Polymer3,3',5,5'-Tetramethyl-4,4'-dihydroxybiphenyl diglycidyl ether homopolymer89118-70-70.3893453.7010002.145477
Epoxy resin systemProprietary0.1668471.5860000.919407
Phenolic resinProprietary0.2370162.2530001.306069
subTotal10.520000100.00000057.970206
Pre-PlatingPure metal layerGold (Au)7440-57-50.0017721.0000000.009763
Nickel (Ni)7440-02-00.16123091.0000000.888455
Palladium (Pd)7440-05-30.0141748.0000000.078106
subTotal0.177176100.0000000.976324
WirePure metalCopper (Cu)7440-50-80.04728296.5500000.260549
Pure metal layerGold (Au)7440-57-50.0001710.3500000.000945
Palladium (Pd)7440-05-30.0015183.1000000.008366
subTotal0.048972100.0000000.269859
total18.147253100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.