Chemical content 74ALVC08PW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74ALVC08PWSOT402-1TSSOP1451.972684 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93526971711814126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.03116077.9000000.059955
PolymerAcrylic resinProprietary0.00608015.2000000.011698
Resin systemProprietary0.0027606.9000000.005310
subTotal0.040000100.0000000.076964
DieDoped siliconSilicon (Si)7440-21-30.352529100.0000000.678297
subTotal0.352529100.0000000.678297
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-819.04563897.47000036.645477
Iron (Fe)7439-89-60.4689602.4000000.902320
Phosphorus (P)7723-14-00.0058620.0300000.011279
Zinc (Zn)7440-66-60.0195400.1000000.037597
subTotal19.540000100.00000037.596673
Mould CompoundFillerSilica -amorphous-7631-86-90.1900800.6000000.365731
Silica fused60676-86-024.81494478.33000047.746128
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-81.9324806.1000003.718261
PigmentCarbon black1333-86-40.0633600.2000000.121910
PolymerEpoxy resin systemProprietary2.8074828.8620005.401841
Phenolic resinProprietary1.8716545.9080003.601227
subTotal31.680000100.00000060.955097
Pre-PlatingPure metal layerGold (Au)7440-57-50.0029001.0000000.005580
Nickel (Ni)7440-02-00.28130097.0000000.541246
Palladium (Pd)7440-05-30.0058002.0000000.011160
subTotal0.290000100.0000000.557985
WirePure metalCopper (Cu)7440-50-80.070155100.0000000.134984
subTotal0.070155100.0000000.134984
total51.972684100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.