Chemical content 74ALVC125D

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74ALVC125DSOT108-1SO14123.324022 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93526971811814126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.07790077.9000000.063167
PolymerAcrylic resinProprietary0.01520015.2000000.012325
Resin systemProprietary0.0069006.9000000.005595
subTotal0.100000100.0000000.081087
DieDoped siliconSilicon (Si)7440-21-30.352529100.0000000.285856
subTotal0.352529100.0000000.285856
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-843.41313897.47000035.202499
Iron (Fe)7439-89-61.0689602.4000000.866790
Phosphorus (P)7723-14-00.0133620.0300000.010835
Zinc (Zn)7440-66-60.0445400.1000000.036116
subTotal44.540000100.00000036.116240
Mould CompoundFillerSilica -amorphous-7631-86-90.4655400.6000000.377493
Silica fused60676-86-060.77624778.33000049.281759
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-84.7329906.1000003.837849
PigmentCarbon black1333-86-40.1551800.2000000.125831
PolymerEpoxy resin systemProprietary6.8760268.8620005.575577
Phenolic resinProprietary4.5840175.9080003.717051
subTotal77.590000100.00000062.915561
Pre-PlatingPure metal layerGold (Au)7440-57-50.0067001.0000000.005433
Nickel (Ni)7440-02-00.64990097.0000000.526986
Palladium (Pd)7440-05-30.0134002.0000000.010866
subTotal0.670000100.0000000.543284
WirePure metalCopper (Cu)7440-50-80.071493100.0000000.057972
subTotal0.071493100.0000000.057972
total123.324022100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.