Chemical content 74ALVC16245DGG

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74ALVC16245DGGSOT362-1TSSOP48194.210011 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352518101181312601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0920001.0000000.047371
FillerSilver (Ag)7440-22-46.90000075.0000003.552855
PolymerAcrylic resinProprietary0.5520006.0000000.284228
Resin systemProprietary1.65600018.0000000.852685
subTotal9.200000100.0000004.737140
DieDoped siliconSilicon (Si)7440-21-31.096032100.0000000.564354
subTotal1.096032100.0000000.564354
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-843.65000097.00000022.475669
Nickel (Ni)7440-02-01.3500003.0000000.695124
subTotal45.000000100.00000023.170793
Mould CompoundFillerMisc. Silica compounds (generic)14808-60-7119.47500088.50000061.518456
Flame retardantNon hazardousProprietary4.0500003.0000002.085371
PolymerEpoxy resin systemProprietary11.4750008.5000005.908552
subTotal135.000000100.00000069.512380
Pre-PlatingPure metal layerGold (Au)7440-57-50.0320001.0000000.016477
Nickel (Ni)7440-02-03.10400097.0000001.598270
Palladium (Pd)7440-05-30.0640002.0000000.032954
subTotal3.200000100.0000001.647701
WirePure metalGold (Au)7440-57-50.70683999.0000000.363956
Palladium (Pd)7440-05-30.0071401.0000000.003676
subTotal0.713979100.0000000.367632
total194.210011100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.