Chemical content 74ALVC373D

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74ALVC373DSOT163-1SO20522.961821 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93526973011813126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0100001.0000000.001912
FillerSilver (Ag)7440-22-40.75000075.0000000.143414
PolymerAcrylic resinProprietary0.0600006.0000000.011473
Resin systemProprietary0.18000018.0000000.034419
subTotal1.000000100.0000000.191219
DieDoped siliconSilicon (Si)7440-21-30.579331100.0000000.110779
subTotal0.579331100.0000000.110779
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-8136.45800097.47000026.093301
Iron (Fe)7439-89-63.3600002.4000000.642494
Phosphorus (P)7723-14-00.0420000.0300000.008031
Zinc (Zn)7440-66-60.1400000.1000000.026771
subTotal140.000000100.00000026.770597
Mould CompoundFillerSilica -amorphous-7631-86-92.2680000.6000000.433684
Silica fused60676-86-0296.08740078.33000056.617403
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-823.0580006.1000004.409117
PigmentCarbon black1333-86-40.7560000.2000000.144561
PolymerEpoxy resin systemProprietary33.4983608.8620006.405508
Phenolic resinProprietary22.3322405.9080004.270339
subTotal378.000000100.00000072.280611
Pre-PlatingPure metal layerGold (Au)7440-57-50.0320001.0000000.006119
Nickel (Ni)7440-02-03.10400097.0000000.593542
Palladium (Pd)7440-05-30.0640002.0000000.012238
subTotal3.200000100.0000000.611899
WirePure metalGold (Au)7440-57-50.18066599.0000000.034547
Palladium (Pd)7440-05-30.0018251.0000000.000349
subTotal0.182490100.0000000.034895
total522.961821100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.