Chemical content 74ALVCH16601DGG

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74ALVCH16601DGGSOT364-1TSSOP56233.100278 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352625461182012601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.19475077.9000000.083548
PolymerAcrylic resinProprietary0.03800015.2000000.016302
Resin systemProprietary0.0172506.9000000.007400
subTotal0.250000100.0000000.107250
DieDoped siliconSilicon (Si)7440-21-33.152332100.0000001.352350
subTotal3.152332100.0000001.352350
Lead FrameCopper alloyCopper (Cu)7440-50-887.72758894.58500037.635128
Magnesium (Mg)7439-95-40.1595300.1720000.068438
Silicon (Si)7440-21-30.6608440.7125000.283502
Pure metal layerGold (Au)7440-57-50.0273610.0295000.011738
Nickel (Ni)7440-02-04.1092894.4305001.762885
Palladium (Pd)7440-05-30.0454480.0490000.019497
Silver (Ag)7440-22-40.0199410.0215000.008555
subTotal92.750000100.00000039.789742
Mould CompoundFillerSilica -amorphous-7631-86-90.8178000.6000000.350836
Silica fused60676-86-0106.76379078.33000045.801657
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-88.3143006.1000003.566834
PigmentCarbon black1333-86-40.2726000.2000000.116945
PolymerEpoxy resin systemProprietary12.0789068.8620005.181850
Phenolic resinProprietary8.0526045.9080003.454566
subTotal136.300000100.00000058.472689
WirePure metalGold (Au)7440-57-50.64146799.0000000.275189
Palladium (Pd)7440-05-30.0064791.0000000.002780
subTotal0.647946100.0000000.277969
total233.100278100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.