Chemical content 74AUP1G08GW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AUP1G08GWSOT353-1UMT55.469001 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93527901912517126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.00750075.0000000.137137
PolymerResin systemProprietary0.00250025.0000000.045712
subTotal0.010000100.0000000.182849
DieDoped siliconSilicon (Si)7440-21-30.054704100.0000001.000251
subTotal0.054704100.0000001.000251
Lead FrameCopper alloyCopper (Cu)7440-50-81.90341496.62000034.803687
Iron (Fe)7439-89-60.0419612.1300000.767252
Phosphorus (P)7723-14-00.0005910.0300000.010806
Zinc (Zn)7440-66-60.0025610.1300000.046828
MetallisationSilver (Ag)7440-22-40.0214731.0900000.392631
subTotal1.970000100.00000036.021204
Mould CompoundAdditiveNon hazardousProprietary0.0901902.9000001.649113
Triphenylphosphine603-35-00.0015550.0500000.028433
FillerSilica -amorphous-7631-86-92.23920072.00000040.943492
PigmentCarbon black1333-86-40.0015550.0500000.028433
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.46650015.0000008.529894
Phenol Formaldehyde resin (generic)9003-35-40.31100010.0000005.686596
subTotal3.110000100.00000056.865961
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000090.0030000.000170
Bismuth (Bi)7440-69-90.0000030.0010000.000057
Copper (Cu)7440-50-80.0000030.0010000.000057
Lead (Pb)7439-92-10.0000160.0050000.000283
Tin solderTin (Sn)7440-31-50.30996999.9900005.667744
subTotal0.310000100.0000005.668311
WireImpurityNon hazardousProprietary0.0000010.0100000.000026
Pure metalCopper (Cu)7440-50-80.01429599.9900000.261389
subTotal0.014297100.0000000.261415
total5.469001100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.