Chemical content 74AUP1G14GN

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AUP1G14GNSOT1115X2SON60.867665 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352917251326126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.031455100.0000003.625247
subTotal0.031455100.0000003.625247
ComponentAdditiveNon hazardousProprietary0.0002505.0000000.028813
FillerBisphenol A-epichlorohydrin resin25068-38-60.0002505.0000000.028813
Silica -amorphous-7631-86-90.00250050.0000000.288130
PolymerEpoxy resin systemProprietary0.00150030.0000000.172878
Phenol Formaldehyde resin (generic)9003-35-40.00050010.0000000.057626
subTotal0.005000100.0000000.576259
Lead FrameCopper alloyCopper (Cu)7440-50-80.36386494.51000041.935943
Magnesium (Mg)7439-95-40.0005780.1500000.066558
Nickel (Ni)7440-02-00.0113582.9500001.308973
Silicon (Si)7440-21-30.0024640.6400000.283981
Pure metal layerGold (Au)7440-57-50.0000770.0200000.008874
Nickel (Ni)7440-02-00.0063141.6400000.727700
Palladium (Pd)7440-05-30.0003460.0900000.039935
subTotal0.385000100.00000044.371964
Mould CompoundAdditiveNon hazardousProprietary0.0017840.4100000.205552
FillerSilica -amorphous-7631-86-90.0012620.2900000.145390
Silica fused60676-86-00.37475286.15000043.190920
HardenerPhenolic resinProprietary0.0186624.2900002.150772
PigmentCarbon black1333-86-40.0008260.1900000.095256
PolymerEpoxy resin systemProprietary0.0377148.6700004.346666
subTotal0.435000100.00000050.134557
WireGold alloyGold (Au)7440-57-50.01109899.0000001.279054
Palladium (Pd)7440-05-30.0001121.0000000.012920
subTotal0.011210100.0000001.291973
total0.867665100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.