Chemical content 74AUP1G16GW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AUP1G16GWSOT353-1UMT55.496474 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9353075341258126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.00729075.0000000.132630
PolymerResin systemProprietary0.00243025.0000000.044210
subTotal0.009720100.0000000.176841
DieDoped siliconSilicon (Si)7440-21-30.083880100.0000001.526069
subTotal0.083880100.0000001.526069
Lead FrameCopper alloyCopper (Cu)7440-50-81.90774896.84000034.708579
Iron (Fe)7439-89-60.0455072.3100000.827931
Lead (Pb)7439-92-10.0001970.0100000.003584
Phosphorus (P)7723-14-00.0013790.0700000.025089
Zinc (Zn)7440-66-60.0023640.1200000.043009
Pure metal layerSilver (Ag)7440-22-40.0128050.6500000.232968
subTotal1.970000100.00000035.841159
Mould CompoundFillerSilica -amorphous-7631-86-91.09067735.07000019.843212
Silica fused60676-86-01.36342443.84000024.805430
PigmentCarbon black1333-86-40.0077750.2500000.141454
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.31100010.0000005.658173
Phenol Formaldehyde resin (generic)9003-35-40.3091349.9400005.624224
Polyethylene (PE) -wax-9002-88-40.0279900.9000000.509236
subTotal3.110000100.00000056.581729
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000090.0030000.000169
Bismuth (Bi)7440-69-90.0000030.0010000.000056
Copper (Cu)7440-50-80.0000030.0010000.000056
Lead (Pb)7439-92-10.0000160.0050000.000282
Tin solderTin (Sn)7440-31-50.30996999.9900005.639415
subTotal0.310000100.0000005.639979
WireImpurityNon hazardousProprietary0.0000010.0100000.000023
Pure metalCopper (Cu)7440-50-80.01287399.9900000.234207
subTotal0.012874100.0000000.234230
total5.496474100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.