Chemical content 74AUP1G17GW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AUP1G17GWSOT353-1UMT55.492325 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93527902412516126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.00729075.0000000.132731
PolymerResin systemProprietary0.00243025.0000000.044244
subTotal0.009720100.0000000.176974
DieDoped siliconSilicon (Si)7440-21-30.083880100.0000001.527222
subTotal0.083880100.0000001.527222
Lead FrameCopper alloyCopper (Cu)7440-50-81.90774896.84000034.734798
Iron (Fe)7439-89-60.0455072.3100000.828556
Lead (Pb)7439-92-10.0001970.0100000.003587
Phosphorus (P)7723-14-00.0013790.0700000.025108
Zinc (Zn)7440-66-60.0023640.1200000.043042
Pure metal layerSilver (Ag)7440-22-40.0128050.6500000.233144
subTotal1.970000100.00000035.868234
Mould CompoundFillerSilica -amorphous-7631-86-91.09067735.07000019.858202
Silica fused60676-86-01.36342443.84000024.824168
PigmentCarbon black1333-86-40.0077750.2500000.141561
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.31100010.0000005.662447
Phenol Formaldehyde resin (generic)9003-35-40.3091349.9400005.628472
Polyethylene (PE) -wax-9002-88-40.0279900.9000000.509620
subTotal3.110000100.00000056.624471
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000090.0030000.000169
Bismuth (Bi)7440-69-90.0000030.0010000.000056
Copper (Cu)7440-50-80.0000030.0010000.000056
Lead (Pb)7439-92-10.0000160.0050000.000282
Tin solderTin (Sn)7440-31-50.30996999.9900005.643675
subTotal0.310000100.0000005.644240
WireImpurityNon hazardousProprietary0.0000010.0100000.000016
Pure metalCopper (Cu)7440-50-80.00872499.9900000.158839
subTotal0.008725100.0000000.158854
total5.492325100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.