Chemical content 74AUP1G38GS

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AUP1G38GSSOT1202X2SON60.962095 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352928661326126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.031455100.0000003.269428
subTotal0.031455100.0000003.269428
ComponentAdditiveNon hazardousProprietary0.0002505.0000000.025985
FillerBisphenol A-epichlorohydrin resin25068-38-60.0002505.0000000.025985
Silica -amorphous-7631-86-90.00250050.0000000.259850
PolymerEpoxy resin systemProprietary0.00150030.0000000.155910
Phenol Formaldehyde resin (generic)9003-35-40.00050010.0000000.051970
subTotal0.005000100.0000000.519699
Lead FrameCopper alloyCopper (Cu)7440-50-80.39788794.51000041.356321
Magnesium (Mg)7439-95-40.0006320.1500000.065638
Nickel (Ni)7440-02-00.0124202.9500001.290881
Silicon (Si)7440-21-30.0026940.6400000.280056
Pure metal layerGold (Au)7440-57-50.0000840.0200000.008752
Nickel (Ni)7440-02-00.0069041.6400000.717642
Palladium (Pd)7440-05-30.0003790.0900000.039383
subTotal0.421000100.00000043.758672
Mould CompoundAdditiveNon hazardousProprietary0.0020130.4100000.209241
FillerSilica -amorphous-7631-86-90.0014240.2900000.148000
Silica fused60676-86-00.42299686.15000043.966188
HardenerPhenolic resinProprietary0.0210644.2900002.189378
PigmentCarbon black1333-86-40.0009330.1900000.096965
PolymerEpoxy resin systemProprietary0.0425708.6700004.424688
subTotal0.491000100.00000051.034461
WireGold alloyGold (Au)7440-57-50.01350499.0000001.403562
Palladium (Pd)7440-05-30.0001361.0000000.014177
subTotal0.013640100.0000001.417739
total0.962095100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.