Chemical content 74AUP1G57GX

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AUP1G57GXSOT1255-2X2SON60.733463 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9353071211476126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.027823100.0000003.793374
subTotal0.027823100.0000003.793374
ComponentAdditiveNon hazardousProprietary0.0002505.0000000.034085
FillerBisphenol A-epichlorohydrin resin25068-38-60.0002505.0000000.034085
Silica -amorphous-7631-86-90.00250050.0000000.340849
PolymerEpoxy resin systemProprietary0.00150030.0000000.204509
Phenol Formaldehyde resin (generic)9003-35-40.00050010.0000000.068170
subTotal0.005000100.0000000.681698
Lead FrameCopper alloyCopper (Cu)7440-50-80.27407994.51000037.367802
Magnesium (Mg)7439-95-40.0004350.1500000.059308
Nickel (Ni)7440-02-00.0085552.9500001.166385
Silicon (Si)7440-21-30.0018560.6400000.253046
Pure metal layerGold (Au)7440-57-50.0000580.0200000.007908
Nickel (Ni)7440-02-00.0047561.6400000.648431
Palladium (Pd)7440-05-30.0002610.0900000.035585
subTotal0.290000100.00000039.538463
Mould CompoundAdditiveNon hazardousProprietary0.0016320.4100000.222479
FillerSilica -amorphous-7631-86-90.0011540.2900000.157363
Silica fused60676-86-00.34287786.15000046.747689
HardenerPhenolic resinProprietary0.0170744.2900002.327888
PigmentCarbon black1333-86-40.0007560.1900000.103100
PolymerEpoxy resin systemProprietary0.0345078.6700004.704614
subTotal0.398000100.00000054.263133
WireGold alloyGold (Au)7440-57-50.01251499.0000001.706142
Palladium (Pd)7440-05-30.0001261.0000000.017234
subTotal0.012640100.0000001.723376
total0.733463100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.