Chemical content 74AUP1G74GN

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AUP1G74GNSOT1116X2SON81.178312 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352922151159126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.050678100.0000004.300856
subTotal0.050678100.0000004.300856
ComponentAdditiveNon hazardousProprietary0.0007005.0000000.059407
FillerBisphenol A-epichlorohydrin resin25068-38-60.0007005.0000000.059407
Silica -amorphous-7631-86-90.00700050.0000000.594070
PolymerEpoxy resin systemProprietary0.00420030.0000000.356442
Phenol Formaldehyde resin (generic)9003-35-40.00140010.0000000.118814
subTotal0.014000100.0000001.188140
Lead FrameCopper alloyCopper (Cu)7440-50-80.47287892.90330040.131798
Magnesium (Mg)7439-95-40.0007380.1449000.062593
Nickel (Ni)7440-02-00.0147472.8972001.251515
Silicon (Si)7440-21-30.0031950.6277000.271150
MetallisationGold (Au)7440-57-50.0002140.0421000.018186
Nickel (Ni)7440-02-00.0165013.2418001.400373
Palladium (Pd)7440-05-30.0007280.1430000.061772
subTotal0.509000100.00000043.197387
Mould CompoundAdditiveNon hazardousProprietary0.0023820.4100000.202162
FillerSilica -amorphous-7631-86-90.0016850.2900000.142993
Silica fused60676-86-00.50053286.15000042.478690
HardenerPhenolic resinProprietary0.0249254.2900002.115306
PigmentCarbon black1333-86-40.0011040.1900000.093685
PolymerEpoxy resin systemProprietary0.0503738.6700004.274988
subTotal0.581000100.00000049.307823
WireGold alloyGold (Au)7440-57-50.02339999.0000001.985777
Palladium (Pd)7440-05-30.0002361.0000000.020058
subTotal0.023635100.0000002.005835
total1.178312100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.