Chemical content 74AUP1G79GV

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AUP1G79GVSOT753SO510.406055 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352900771255126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.00750075.0000000.072073
PolymerResin systemProprietary0.00250025.0000000.024024
subTotal0.010000100.0000000.096098
DieDoped siliconSilicon (Si)7440-21-30.083880100.0000000.806069
subTotal0.083880100.0000000.806069
Lead FrameCopper alloyCopper (Cu)7440-50-83.19065694.96000030.661533
Iron (Fe)7439-89-60.0856802.5500000.823367
Lead (Pb)7439-92-10.0010080.0300000.009687
Phosphorus (P)7723-14-00.0050400.1500000.048433
Tin (Sn)7440-31-50.0067200.2000000.064578
Pure metal layerSilver (Ag)7440-22-40.0708962.1100000.681296
subTotal3.360000100.00000032.288893
Mould CompoundFillerSilica fused60676-86-04.60080071.00000044.212720
PigmentCarbon black1333-86-40.0194400.3000000.186814
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-21.27656019.70000012.267473
Phenolic resinProprietary0.5832009.0000005.604429
subTotal6.480000100.00000062.271437
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000130.0030000.000127
Bismuth (Bi)7440-69-90.0000040.0010000.000042
Copper (Cu)7440-50-80.0000040.0010000.000042
Lead (Pb)7439-92-10.0000220.0050000.000211
Tin solderTin (Sn)7440-31-50.43995699.9900004.227885
subTotal0.440000100.0000004.228307
WireGold alloyGold (Au)7440-57-50.03185399.0000000.306103
Palladium (Pd)7440-05-30.0003221.0000000.003092
subTotal0.032175100.0000000.309195
total10.406055100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.