Chemical content 74AUP1T34GX

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AUP1T34GXSOT1226-3X2SON50.602716 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9353028871257126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.023513100.0000003.901110
subTotal0.023513100.0000003.901110
ComponentAdditiveNon hazardousProprietary0.0002005.0000000.033183
FillerBisphenol A-epichlorohydrin resin25068-38-60.0002005.0000000.033183
Silica -amorphous-7631-86-90.00200050.0000000.331831
PolymerEpoxy resin systemProprietary0.00120030.0000000.199099
Phenol Formaldehyde resin (generic)9003-35-40.00040010.0000000.066366
subTotal0.004000100.0000000.663662
Lead FrameCopper alloyCopper (Cu)7440-50-80.23911094.51000039.672134
Magnesium (Mg)7439-95-40.0003800.1500000.062965
Nickel (Ni)7440-02-00.0074642.9500001.238311
Silicon (Si)7440-21-30.0016190.6400000.268651
Pure metal layerGold (Au)7440-57-50.0000510.0200000.008395
Nickel (Ni)7440-02-00.0041491.6400000.688417
Palladium (Pd)7440-05-30.0002280.0900000.037779
subTotal0.253000100.00000041.976652
Mould CompoundAdditiveNon hazardousProprietary0.0012790.4100000.212239
FillerSilica -amorphous-7631-86-90.0009050.2900000.150120
Silica fused60676-86-00.26878886.15000044.596128
HardenerPhenolic resinProprietary0.0133854.2900002.220747
PigmentCarbon black1333-86-40.0005930.1900000.098355
PolymerEpoxy resin systemProprietary0.0270508.6700004.488084
subTotal0.312000100.00000051.765674
WireGold alloyGold (Au)7440-57-50.01010199.0000001.675975
Palladium (Pd)7440-05-30.0001021.0000000.016929
subTotal0.010203100.0000001.692904
total0.602716100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.