Chemical content 74AUP1T97GS

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AUP1T97GSSOT1202X2SON60.959134 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352928811328126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.024814100.0000002.587178
subTotal0.024814100.0000002.587178
ComponentAdditiveNon hazardousProprietary0.0002505.0000000.026065
FillerBisphenol A-epichlorohydrin resin25068-38-60.0002505.0000000.026065
Silica -amorphous-7631-86-90.00250050.0000000.260652
PolymerEpoxy resin systemProprietary0.00150030.0000000.156391
Phenol Formaldehyde resin (generic)9003-35-40.00050010.0000000.052130
subTotal0.005000100.0000000.521304
Lead FrameCopper alloyCopper (Cu)7440-50-80.39788794.51000041.483995
Magnesium (Mg)7439-95-40.0006320.1500000.065841
Nickel (Ni)7440-02-00.0124202.9500001.294866
Silicon (Si)7440-21-30.0026940.6400000.280920
Pure metal layerGold (Au)7440-57-50.0000840.0200000.008779
Nickel (Ni)7440-02-00.0069041.6400000.719858
Palladium (Pd)7440-05-30.0003790.0900000.039504
subTotal0.421000100.00000043.893762
Mould CompoundAdditiveNon hazardousProprietary0.0020130.4100000.209887
FillerSilica -amorphous-7631-86-90.0014240.2900000.148457
Silica fused60676-86-00.42299686.15000044.101919
HardenerPhenolic resinProprietary0.0210644.2900002.196137
PigmentCarbon black1333-86-40.0009330.1900000.097265
PolymerEpoxy resin systemProprietary0.0425708.6700004.438348
subTotal0.491000100.00000051.192013
WireGold alloyGold (Au)7440-57-50.01714799.0000001.787738
Palladium (Pd)7440-05-30.0001731.0000000.018058
subTotal0.017320100.0000001.805796
total0.959134100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.