Chemical content 74AUP2G04GN

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AUP2G04GNSOT1115X2SON60.866144 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352917591324126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.024814100.0000002.864939
subTotal0.024814100.0000002.864939
ComponentAdditiveNon hazardousProprietary0.0002505.0000000.028864
FillerBisphenol A-epichlorohydrin resin25068-38-60.0002505.0000000.028864
Silica -amorphous-7631-86-90.00250050.0000000.288636
PolymerEpoxy resin systemProprietary0.00150030.0000000.173181
Phenol Formaldehyde resin (generic)9003-35-40.00050010.0000000.057727
subTotal0.005000100.0000000.577271
Lead FrameCopper alloyCopper (Cu)7440-50-80.36386494.51000042.009585
Magnesium (Mg)7439-95-40.0005780.1500000.066675
Nickel (Ni)7440-02-00.0113582.9500001.311272
Silicon (Si)7440-21-30.0024640.6400000.284479
Pure metal layerGold (Au)7440-57-50.0000770.0200000.008890
Nickel (Ni)7440-02-00.0063141.6400000.728978
Palladium (Pd)7440-05-30.0003460.0900000.040005
subTotal0.385000100.00000044.449884
Mould CompoundAdditiveNon hazardousProprietary0.0017840.4100000.205913
FillerSilica -amorphous-7631-86-90.0012620.2900000.145646
Silica fused60676-86-00.37475286.15000043.266766
HardenerPhenolic resinProprietary0.0186624.2900002.154549
PigmentCarbon black1333-86-40.0008260.1900000.095423
PolymerEpoxy resin systemProprietary0.0377148.6700004.354299
subTotal0.435000100.00000050.222596
WireGold alloyGold (Au)7440-57-50.01616799.0000001.866514
Palladium (Pd)7440-05-30.0001631.0000000.018854
subTotal0.016330100.0000001.885368
total0.866144100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.