Chemical content 74AUP2G57GU

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AUP2G57GUSOT1160-1XQFN103.177494 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9353044741158126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilica -amorphous-7631-86-90.00559260.0000000.175988
ImpurityNon hazardousProprietary0.0000040.0395000.000116
PolymerResin systemProprietary0.00372339.9514100.117183
subTotal0.009320100.0000000.293286
DieDoped siliconSilicon (Si)7440-21-30.065426100.0000002.059057
subTotal0.065426100.0000002.059057
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-81.52613097.00000048.029362
Nickel (Ni)7440-02-00.0472003.0000001.485444
subTotal1.573330100.00000049.514806
Mould CompoundAdditiveNon hazardousProprietary0.0415612.9840001.307976
FillerSilica -amorphous-7631-86-90.0486083.4900001.529771
Silica fused60676-86-01.18136484.82000037.179125
Flame retardantFlame retardant, organic phosphorus compoundProprietary0.0139561.0020000.439206
PigmentCarbon black1333-86-40.0022840.1640000.071886
Polymer3,3',5,5'-Tetramethyl-4,4'-dihydroxybiphenyl diglycidyl ether homopolymer89118-70-70.0515473.7010001.622258
Epoxy resin systemProprietary0.0220901.5860000.695191
Phenolic resinProprietary0.0313802.2530000.987557
subTotal1.392790100.00000043.832970
Pre-PlatingPure metal layerGold (Au)7440-57-50.0008461.0000000.026612
Nickel (Ni)7440-02-00.07695091.0000002.421707
Palladium (Pd)7440-05-30.0067658.0000000.212897
subTotal0.084560100.0000002.661217
WirePure metalGold (Au)7440-57-50.05154799.0000001.622263
Palladium (Pd)7440-05-30.0005211.0000000.016386
subTotal0.052068100.0000001.638650
total3.177494100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.