Chemical content 74AVC1T45GW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AVC1T45GWSOT363-2SC-885.609538 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93528415312514126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.00735875.0000000.131161
PolymerResin systemProprietary0.00245225.0000000.043720
subTotal0.009810100.0000000.174881
DieDoped siliconSilicon (Si)7440-21-30.127032100.0000002.264564
subTotal0.127032100.0000002.264564
Lead FrameCopper alloyCopper (Cu)7440-50-82.04332496.84000036.425887
Iron (Fe)7439-89-60.0487412.3100000.868895
Lead (Pb)7439-92-10.0002110.0100000.003761
Phosphorus (P)7723-14-00.0014770.0700000.026330
Zinc (Zn)7440-66-60.0025320.1200000.045137
Pure metal layerSilver (Ag)7440-22-40.0137150.6500000.244494
subTotal2.110000100.00000037.614506
Mould CompoundFillerSilica -amorphous-7631-86-91.04157935.07000018.568000
Silica fused60676-86-01.30204843.84000023.211323
PigmentCarbon black1333-86-40.0074250.2500000.132364
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.29700010.0000005.294554
Phenol Formaldehyde resin (generic)9003-35-40.2952189.9400005.262786
Polyethylene (PE) -wax-9002-88-40.0267300.9000000.476510
subTotal2.970000100.00000052.945537
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000110.0030000.000198
Bismuth (Bi)7440-69-90.0000040.0010000.000066
Copper (Cu)7440-50-80.0000040.0010000.000066
Lead (Pb)7439-92-10.0000180.0050000.000330
Tin solderTin (Sn)7440-31-50.36996399.9900006.595249
subTotal0.370000100.0000006.595909
WireImpurityNon hazardousProprietary0.0000020.0100000.000040
Pure metalCopper (Cu)7440-50-80.02269599.9900000.404570
subTotal0.022697100.0000000.404611
total5.609538100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.