Chemical content 74AVC2T45DP

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AVC2T45DPSOT505-2TSSOP821.053688 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93528677412511126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0002471.0000000.001175
FillerSilver (Ag)7440-22-40.01855575.0000000.088132
PolymerAcrylic resinProprietary0.0014846.0000000.007051
Resin systemProprietary0.00445318.0000000.021152
subTotal0.024740100.0000000.117509
DieDoped siliconSilicon (Si)7440-21-30.127032100.0000000.603370
subTotal0.127032100.0000000.603370
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-88.50929797.47000040.417131
Iron (Fe)7439-89-60.2095242.4000000.995189
Phosphorus (P)7723-14-00.0026190.0300000.012440
Zinc (Zn)7440-66-60.0087300.1000000.041466
subTotal8.730170100.00000041.466227
Mould CompoundFillerSilica -amorphous-7631-86-90.0721510.6000000.342701
Silica fused60676-86-09.41933978.33000044.739616
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-80.7335376.1000003.484127
PigmentCarbon black1333-86-40.0240500.2000000.114234
PolymerEpoxy resin systemProprietary1.0656738.8620005.061694
Phenolic resinProprietary0.7104495.9080003.374463
subTotal12.025200100.00000057.116834
Pre-PlatingPure metal layerGold (Au)7440-57-50.0035963.0000000.017078
Nickel (Ni)7440-02-00.11062292.3000000.525426
Palladium (Pd)7440-05-30.0037153.1000000.017647
Silver (Ag)7440-22-40.0019181.6000000.009108
subTotal0.119850100.0000000.569259
WirePure metalCopper (Cu)7440-50-80.026696100.0000000.126802
subTotal0.026696100.0000000.126802
total21.053688100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.