Chemical content 74CBTLVD3384PW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74CBTLVD3384PWSOT355-1TSSOP2487.371881 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935294088118812601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.16481377.9000000.188634
PolymerAcrylic resinProprietary0.03215915.2000000.036807
Resin systemProprietary0.0145986.9000000.016708
subTotal0.211570100.0000000.242149
DieDoped siliconSilicon (Si)7440-21-30.681138100.0000000.779585
subTotal0.681138100.0000000.779585
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-834.76102897.47000039.785144
Iron (Fe)7439-89-60.8559192.4000000.979628
Phosphorus (P)7723-14-00.0106990.0300000.012245
Zinc (Zn)7440-66-60.0356630.1000000.040818
subTotal35.663310100.00000040.817835
Mould CompoundFillerSilica -amorphous-7631-86-90.2954600.6000000.338163
Silica fused60676-86-038.57227778.33000044.147243
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-83.0038416.1000003.437995
PigmentCarbon black1333-86-40.0984870.2000000.112721
PolymerEpoxy resin systemProprietary4.3639418.8620004.994675
Phenolic resinProprietary2.9092945.9080003.329783
subTotal49.243300100.00000056.360581
Pre-PlatingPure metal layerGold (Au)7440-57-50.0414553.0000000.047446
Nickel (Ni)7440-02-01.27542092.3000001.459760
Palladium (Pd)7440-05-30.0428363.1000000.049028
Silver (Ag)7440-22-40.0221091.6000000.025305
subTotal1.381820100.0000001.581539
WirePure metalCopper (Cu)7440-50-80.190743100.0000000.218311
subTotal0.190743100.0000000.218311
total87.371881100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.