Chemical content 74HC151BQ

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HC151BQSOT763-1DHVQFN1621.418461 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9356912741153126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0009971.0000000.004654
FillerSilver (Ag)7440-22-40.07476075.0000000.349045
PolymerAcrylic resinProprietary0.0059816.0000000.027924
Resin systemProprietary0.01794218.0000000.083771
subTotal0.099680100.0000000.465393
DieDoped siliconSilicon (Si)7440-21-30.359810100.0000001.679907
subTotal0.359810100.0000001.679907
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-88.04357597.47000037.554404
Iron (Fe)7439-89-60.1980572.4000000.924701
Phosphorus (P)7723-14-00.0024760.0300000.011559
Zinc (Zn)7440-66-60.0082520.1000000.038529
subTotal8.252360100.00000038.529192
Mould CompoundAdditiveNon hazardousProprietary0.3711642.9840001.732915
FillerSilica -amorphous-7631-86-90.4341023.4900002.026767
Silica fused60676-86-010.55030284.82000049.257983
Flame retardantFlame retardant, organic phosphorus compoundProprietary0.1246331.0020000.581897
PigmentCarbon black1333-86-40.0203990.1640000.095241
Polymer3,3',5,5'-Tetramethyl-4,4'-dihydroxybiphenyl diglycidyl ether homopolymer89118-70-70.4603473.7010002.149302
Epoxy resin systemProprietary0.1972741.5860000.921046
Phenolic resinProprietary0.2802392.2530001.308397
subTotal12.438460100.00000058.073547
Pre-PlatingPure metal layerGold (Au)7440-57-50.0020951.0000000.009780
Nickel (Ni)7440-02-00.19062791.0000000.890012
Palladium (Pd)7440-05-30.0167588.0000000.078243
subTotal0.209480100.0000000.978035
WirePure metalCopper (Cu)7440-50-80.05664796.5500000.264478
Pure metal layerGold (Au)7440-57-50.0002050.3500000.000959
Palladium (Pd)7440-05-30.0018193.1000000.008492
subTotal0.058671100.0000000.273928
total21.418461100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.