Chemical content 74HC164BQ

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HC164BQSOT762-1DHVQFN1421.852552 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93529113811511126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0011801.0000000.005400
FillerSilver (Ag)7440-22-40.08850075.0000000.404987
PolymerAcrylic resinProprietary0.0070806.0000000.032399
Resin systemProprietary0.02124018.0000000.097197
subTotal0.118000100.0000000.539983
DieDoped siliconSilicon (Si)7440-21-30.236553100.0000001.082497
subTotal0.236553100.0000001.082497
Lead FrameCopper alloyCopper (Cu)7440-50-88.42668296.19500038.561546
Iron (Fe)7439-89-60.2055182.3461000.940478
Phosphorus (P)7723-14-00.0026460.0302000.012106
Zinc (Zn)7440-66-60.0088910.1015000.040688
Pure metal layerGold (Au)7440-57-50.0026460.0302000.012106
Nickel (Ni)7440-02-00.1069161.2205000.489260
Palladium (Pd)7440-05-30.0049060.0560000.022449
Silver (Ag)7440-22-40.0017960.0205000.008218
subTotal8.760000100.00000040.086851
Mould CompoundAdditiveNon hazardousProprietary0.3785502.9840001.732293
FillerSilica -amorphous-7631-86-90.4427413.4900002.026040
Silica fused60676-86-010.76026584.82000049.240314
Flame retardantFlame retardant, organic phosphorus compoundProprietary0.1271141.0020000.581688
PigmentCarbon black1333-86-40.0208050.1640000.095206
Polymer3,3',5,5'-Tetramethyl-4,4'-dihydroxybiphenyl diglycidyl ether homopolymer89118-70-70.4695093.7010002.148531
Epoxy resin systemProprietary0.2012001.5860000.920716
Phenolic resinProprietary0.2858162.2530001.307928
subTotal12.686000100.00000058.052716
WirePure metalCopper (Cu)7440-50-80.05020596.5500000.229744
Pure metal layerGold (Au)7440-57-50.0001820.3500000.000833
Palladium (Pd)7440-05-30.0016123.1000000.007377
subTotal0.051999100.0000000.237953
total21.852552100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.