Chemical content 74HC191PW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HC191PWSOT403-1TSSOP1654.017366 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93518837011815126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.11685077.9000000.216319
PolymerAcrylic resinProprietary0.02280015.2000000.042209
Resin systemProprietary0.0103506.9000000.019161
subTotal0.150000100.0000000.277688
DieDoped siliconSilicon (Si)7440-21-31.398188100.0000002.588405
subTotal1.398188100.0000002.588405
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-819.89362797.47000036.828206
Iron (Fe)7439-89-60.4898402.4000000.906819
Phosphorus (P)7723-14-00.0061230.0300000.011335
Zinc (Zn)7440-66-60.0204100.1000000.037784
subTotal20.410000100.00000037.784145
Mould CompoundFillerSilica -amorphous-7631-86-90.1900800.6000000.351887
Silica fused60676-86-024.81494478.33000045.938826
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-81.9324806.1000003.577516
PigmentCarbon black1333-86-40.0633600.2000000.117296
PolymerEpoxy resin systemProprietary2.8074828.8620005.197369
Phenolic resinProprietary1.8716545.9080003.464912
subTotal31.680000100.00000058.647806
Pre-PlatingPure metal layerGold (Au)7440-57-50.0030001.0000000.005554
Nickel (Ni)7440-02-00.29100097.0000000.538716
Palladium (Pd)7440-05-30.0060002.0000000.011108
subTotal0.300000100.0000000.555377
WirePure metalCopper (Cu)7440-50-80.079178100.0000000.146578
subTotal0.079178100.0000000.146578
total54.017366100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.